??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES Q08ZC-POC20B-BP06
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES Q08ZC-POC20B-BP06
VERF
Availability
Available
BC
Order code
BES01T9
TC
Artikelbezeichnung
BES Q08ZC-POC20B-BP06
PX
Product view
41493_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
8x8
W
Gewicht
0.080 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 40 x 8 x 8 mm, Style Housing = 8x8, Installation = for flush mounting, Range = 2 mm, Switching output = PNP normally closed (NC), Switching frequency = 3000 Hz, Housing material = Zinc, Die casting, Material sensing surface = PBT, Connection = Cable, 6.00 m, PUR, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.